2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pfannenberg 28250180000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Pfannenberg Sizing Software
PSS
International product number
INTNO
Manufacturer Name
MANUNAME
Weight
NETWEIGHT
Customs tariff number
CTN
1
2
28250180000
BR50-W-bracket for direct VA
Signal Tower BR50-W-bracket for dircet mounting VA all variants also M12
"BR 50 signal tower sounder module, top-mounting, 7 tones for selection, IP4 - up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light "
Website
4061131253716
Pfannenberg GmbH
0.1450
85318070
28250190000
BR50-W-bracket for stand VA
Signal Tower BR50-W-bracket for stand mounting VA all variants also M12
"BR 50 signal tower sounder module, top-mounting, 7 tones for selection, IP4 - up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light "
Website
4061131253785
Pfannenberg GmbH
0.2330
85318070
Vis komprimeret visning (2 produkter)
Order number28250180000
ShorttextSignal Tower
Sidste ændring30.06.2025 09:56:25
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-37-12-33 Signal column element, attaching bracket
27-37-12-33 Signal column element, attaching bracket

ECLASS 13.0

27-37-12-33 Signal column element, attaching bracket
27-37-12-33 Signal column element, attaching bracket

ECLASS 12.0

27-37-12-33 Signal column element, attaching bracket
27-37-12-33 Signal column element, attaching bracket

ECLASS 11.1

27-37-12-33 Signal column element, attaching bracket

ETIM 10.0

EC001153 Wall bracket for signal tower
EC001153 Wall bracket for signal tower

ETIM 9.0

EC001153 Wall bracket for signal tower
Wall mountingWall mounting
OtherOther
Wall mountingWall mounting
OtherOther
EC001153 Wall bracket for signal tower

ETIM 8.0

EC001153 Wall bracket for signal tower
Wall mountingWandmontage
Othersonstige
Wall mountingWandmontage
Othersonstige
EC001153 Wall bracket for signal tower

ETIM 7.0

EC001153 Wall bracket for signal tower